![](https://www.xppower.com/images/legacy-not-manufactured-icon.png)
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
![](https://www.xppower.com/storage/products/images/VEB15_prod_lrg.jpg)
Features
- Energy Efficiency Level VI for -L6 version
- CEC2008, EISA2007 & ErP Compliant
- Interchangeable Connectors
- Universal Input
- Output Voltages from 5.0 V to 48.0 V
- Class II Construction
- Low Cost
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
VEB15US05 | 15W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ |
![]() |
VEB15US09 | 15W | Single Phase | 9V | 1.5A | Datasheet | Stock | RFQ |
![]() |
VEB15US12 | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ |
![]() |
VEB15US15 | 15W | Single Phase | 15V | 1A | Datasheet | Stock | RFQ |
![]() |
VEB15US24 | 15W | Single Phase | 24V | 0.63A | Datasheet | Stock | RFQ |
![]() |
VEB15US48 | 15W | Single Phase | 48V | 0.32A | Datasheet | Stock | RFQ |
![]() |
VEB15US05-EU-L6 | 15W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ |
![]() |
VEB15US09-EU-L6 | 15W | Single Phase | 9V | 1.5A | Datasheet | Stock | RFQ |
![]() |
VEB15US12-EU-L6 | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ |
![]() |
VEB15US15-EU-L6 | 15W | Single Phase | 15V | 1A | Datasheet | Stock | RFQ |
![]() |
VEB15US24-EU-L6 | 15W | Single Phase | 24V | 0.63A | Datasheet | Stock | RFQ |
![]() |
VEB15US48-EU-L6 | 15W | Single Phase | 48V | 0.32A | Datasheet | Stock | RFQ |
![]() |
VEB15US05-UK-L6 | 15W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ |
![]() |
VEB15US09-UK-L6 | 15W | Single Phase | 9V | 1.5A | Datasheet | Stock | RFQ |
![]() |
VEB15US12-UK-L6 | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ |
![]() |
VEB15US15-UK-L6 | 15W | Single Phase | 15V | 1A | Datasheet | Stock | RFQ |
![]() |
VEB15US24-UK-L6 | 15W | Single Phase | 24V | 0.63A | Datasheet | Stock | RFQ |
![]() |
VEB15US48-UK-L6 | 15W | Single Phase | 48V | 0.32A | Datasheet | Stock | RFQ |
![]() |
VEB15US05-US-L6 | 15W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ |
![]() |
VEB15US09-US-L6 | 15W | Single Phase | 9V | 1.5A | Datasheet | Stock | RFQ |
![]() |
VEB15US12-US-L6 | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ |
![]() |
VEB15US15-US-L6 | 15W | Single Phase | 15V | 1A | Datasheet | Stock | RFQ |
![]() |
VEB15US24-US-L6 | 15W | Single Phase | 24V | 0.63A | Datasheet | Stock | RFQ |
![]() |
VEB15US48-US-L6 | 15W | Single Phase | 48V | 0.32A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No documents yet.
No resources yet.