No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 24 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VES150PS12 | 150W | Single Phase | 12V | 12.5A | Datasheet | Stock | RFQ | |
VES150PS15 | 150W | Single Phase | 15V | 10A | Datasheet | Stock | RFQ | |
VES150PS19 | 150W | Single Phase | 19V | 7.8A | Datasheet | Stock | RFQ | |
VES150PS24 | 150W | Single Phase | 24V | 6.25A | Datasheet | Stock | RFQ | |
VES150PS48 | 150W | Single Phase | 48V | 3.12A | Datasheet | Stock | RFQ |